Electrical Floor Heating
Heating for your home
> Why Floor Heating
> For Renovation
> For New Build
> Outdoor Heating
> Products
> Support and Service
> Documentation
 
 
 
 
Electrical Floor Heating
Floor Heating on top of your old floor

An easy and clean solution

The thought of broken up floors and craftsmen running in and out of the house used to be enough for most people to simply drop the idea of having their feet and floors heated.

Today, there is no need to shiver when thinking about floor heating.

Imagine being able to get a warm floor without going through the expenses, dirt and fuss of having to break up the old floor.

Only between 2.3 mm and 4 mm thick

The Devimat™ is only between 2.3mm and 4 mm thick, depending on type.

It can therefore easily be fitted directly on to your existing floor whether it is concrete, timber or even an old tiled or terrazzo surface without needing to cut up the existing floor construction.

The Devimat™ is installed within the thickness of the tile adhesives and therefore adds no significant height to the floor level. Consequently, there should be no need to reduce door heights, raise skirting boards etc. 
DEVI quality of life

Heating for your home

DEVI is a Danish company and the world’s largest manufacturer of floor heating systems.

You can confidently install electric floor heating under all types of flooring such as wood, tiles, laminate and linoleum.

With our energy-saving heating system you get cosy comfort and quality of life in your home